Combine performance, protection, and power with our 7-axis robots.

Our robots protect workers and enhance productivity–with industry-leading performance.

Find the right 7-axis robot for you.

Reach out to an ABB automation expert and find the perfect robot for your use case.

 


Our 7-axis robots have you covered.

High-quality performance across industries.

  • Integrated features and operability. From improved graphical capabilities and easy-to-use software for the IRB 7710-SFX to the fully integrated pumps, servos, and closed-loop regulations of the IRB 5500-27, our 7-axis robots are fully-featured and easy to use.
  • High speed and power, with flexibility and safety. Our 7-axis robots offer increased articulation and flexibility, without sacrificing power, speed, or safety..
  • Comprehensive solutions across every industry. Logistics, painting, material handling, metal pressing, and more–no matter your industry, our robots deliver.

Reliability and resilience in every robot.

Our 7-axis robots are backed by the reliability and quality standards that make ABB an industry leader.

  • Built in the USA with local maintenance

90% of ABB robots delivered to North American customers are built in the United States, ensuring faster delivery, shorter lead times, and responsive service while minimizing tariff exposure.

  • Lifecycle Warranty & SLA-Backed Service

From initial installation to repairs and upgrades, ABB provides SLAs with full coverage, guaranteed spare parts availability, and response to minimize downtime.

  • Proven ROI across industries and applications

Customers using ABB robots report dramatic labor savings and improvements to KPIs within weeks of deployment.