Our 6 and 7 axis robots have you covered.

High quality that spans across industries.

  • Power and precision at every size. From the compact, ultra-precise IRB 1010 to the 1000-pound payload of the IRB 8700, our robots span the full range of size, reach, and power.
  • High speed, accuracy, and reliability. Smaller, specialized robots offer repeatability of 0.01 mm, arc welders require 50% lower maintenance, production and logistics robots boast up to 35% shorter cycle times, and larger robots perform with 25% faster speed- no matter your need, our robots excel.
  • Comprehensive solutions across every industry. Logistics, material handling, machine tending, welding, cutting, assembling, testing, inspecting, and more–from delicate electronics to heavy industry, our robots deliver.

Reliability and resilience in every robot.

Our 6 and 7 axis robots are backed by the reliability and quality standards that make ABB an industry leader.

  • Built in the USA with local maintenance.

90% of ABB robots delivered to North American customers are built in the United States, ensuring faster delivery, shorter lead times, and responsive service while minimizing tariff exposure.

  • Lifecycle Warranty & SLA-Backed Service.

From initial installation to repairs and upgrades, ABB provides SLAs with full coverage, guaranteed spare parts availability, and response to minimize downtime.

  • Proven ROI across industries and applications. 

Customers using ABB robots report dramatic labor savings and improvements to KPIs within weeks of deployment.