6-Axis Industrial Robot

Improve Precision and Reliability with a Durable 6-Axis Robot

 

High Performance You Can Measure.

  • Power and precision at every size. From the compact, ultra-precise IRB 1010 to the 1000-pound payload of the IRB 8700, our 6-axis robots span the full range of size, reach, and power.

  • High speed, accuracy, and reliability. Smaller, specialized robots offer repeatability of 0.01 mm, arc welders require 50% lower maintenance, production and logistics robots boast up to 35% shorter cycle times, and larger robots perform with 25% faster speed- No matter your need, our 6-axis robots excel.

  • Comprehensive solutions across every industry. Logistics, material handling, machine tending, welding, cutting, assembling, testing, inspecting, and more–from delicate electronics to heavy industry, our 6-axis robots deliver.

Speak to a Robotics Expert

 


Strength That Lasts. Versatility That Performs.

Our 6-axis robots are backed by the reliability and quality standards that make ABB Robotics an industry leader. 

Built in the USA with fast, local support.
90% of ABB Robotics delivered to North American customers are built in the United States, ensuring faster delivery, shorter lead times, and responsive service while minimizing tariff exposure.

Lifecycle warranty & SLA-backed service that prevents downtime.
From initial installation to repairs and upgrades, ABB Robotics provides SLAs with full coverage, guaranteed spare parts availability, and rapid response to minimize downtime. 

Proven ROI across industries and applications.
Customers using ABB Robotics 
report dramatic labor savings and improvements to KPIs within weeks of deployment. 

“With an ABB Robotics 6-axis robot, production scaled from 500 to 3,000 units/day, delivering a six-fold boost in throughput while consolidating multiple production tasks in a single cell.”

— Ede International (Injection Molding), ABB Robotics Case Study